Insulated Boxes
Boxes are available from Polyester, Polycarbonate and Polystyrene. The APO boxes made out of Polyester are especially designed to withstand harsh environments like outdoor exposure. APO Boxes can be coupled by means of flange plates. The MultiBox range is an enclosure range for single installation, made out of resistant Polycarbonate or economic Polystyrene. Special customised versions are available on demand.