You base your business on cost efficiency and performance. You know that everything counts to make you more competitive. Our drives are made with...More
Empower your business with profitable efficiency
You base your business on cost efficiency and performance. You know that everything counts to make you more competitive. Our drives are made with all this in mind. They are flexible for you to optimize all your processes and control, and reliable for less downtime. You also get premium service, responsible solutions and expertise at your disposal, anywhere on the globe.
Drives are designed to adapt the speed of the motor to the application needs. With a host of built-in features that heighten performance, reduce energy consumption, simplify installation and eliminate the need for many costly add-ons.
The GE ASTAT family of Low Voltage Soft Starters is pleased to welcome the new XB and XBm series in the power range from 18 to 200A, 7.5 to 110 kW at 400Vac, 10 to 180HP at 460Vac, with a wide voltage range of 200 to 575Vac.
New digital soft starter XL series in the power range from 23 to 1600A, 11 to 850kW at 400Vac, 15 to 1340HP at 460Vac, with a wide voltage range of 200 to 690Vac.