Breaker & Fuse Applications
The VMS range consists of 5 different enclosure sizes, made out of Polycarbonate. The enclosures can be quickly assembled, a wide variety of functions and accessories is available to build Low Voltage distribution borads up to 1250A in accordance with IEC 61439.