QuiXtra* 630 - Low Voltage Distribution Boards up to 630A
QuiXtra 630 is a range of sheet steel system enclosures, delivered as a self assembly kit. It is GE’s solution for low voltage distribution boards up to 630A for commercial and industrial environments.
Safe
- 3rd party tested system enclosure
- Designed according to IEC 61439-2
- IP43 with door
- Internal segregation up to Form 2
- Tempered glass for transparent door
Simple and Flexible
- Enclosure widths for 12, 24 and 36 modules
- Enclosure heights from 3 up to 12 rows of 150mm
- Horizontal coupling
- 1 functional unit = 1 reference, including all parts to mount LV devices
- Modular concept: all functional units in steps of 50mm in height
Door ready to mount
- Pre-mounted 1 or 3 point locking system
- Hinges mounted on the door
- Installation without tools
- 135° door opening
Attractive design
- Fits perfectly in commercial environments
- Colours RAL 9006 and RAL 7024
Easy and quick to assemble
- Units can be assembled by one person
- Pre-assembled captive screws
- 90° screws for fixing cover plates
- Click-in supports for functional units and busbar holders. No tools needed
- Frame to remove all cover plates at once
Rigidity, sturdiness
- Rear panel 1,5 mm thick
- Formed panels to provide increased rigidity
- Die-cast aluminum corner parts
- PowerDesign New generation of software to help customers with the configuration, design and quotation of low voltage system enclosures