Today, Elfa Plus / Redline modular DIN-rail devices are the complete range for all applications; easy to install, safe, reliable and user friendly. With Elfa Plus / Redline, GE Industrial Solutions...More
Today, Elfa Plus / Redline modular DIN-rail devices are the complete range for all applications; easy to install, safe, reliable and user friendly. With Elfa Plus / Redline, GE Industrial Solutions has one of the most comprehensive ranges available to meet the needs of today's demanding housing, commercial and industrial markets.
Miniature Circuit Breakers (MCB) are intented for the protection of wiring installations against both overloads and short-circuits in domestic or commercial wiring installations where operation is possible by uninstructed people.
SF- Series Global DIN-Rail Fuse Holders with UL/IEC approval are used in the industrial and tertiary sector for the protection against overloading and short-circuit.
Unibis* compact MCBs are one of the latest introductions in the Redline range and are developed to reduce the size of the distribution board to the minimum. The Short-circuit...
The Series G, is GEs basic range of MCBs belong to the RedLine range and covers a complete range of short circuit breaking capacities and tripping characteristics for...
The Series EP (ElfaPlus) MCBs are covering a complete range of short circuit breaking capacities and tripping characteristics. MCBs within the Series EP can be used with add-...
The Series GT - MCBs cover a more specific range of short circuit breaking capacities and tripping characteristics for larger residential range of applications and...
The miniature circuit breakers of the Series Hti are the biggest breakers within our range of MCB's (210 g/pole). They are meant to be used for heavier applications.
Electronic RCBO with Switched neutral line (DMCA..NS range) Combines the features of Miniature Circuit Breaker & Residual Current Circuit Breaker in only 1 module!
Electromecanical 1pole+Neutral RCBO with People protection against the risk of electrocution and property protection against the risk of an electrical fire. Also with...
Electronic RCBO, Residual Current Circuit Breakers with Overcurrent Protection NEUTRAL BLUE. Perfect for use in consumer units and distribution boards under British Standard.
DPA100UL Recognized UL1053 offers people protection against the risk of electrocution and property protection against the risk of an electrical fire. Also with overcurrent...
Used to provide supplementary protection for people from the risk of electrocution and protection against the risk of an electrical fire and overcurrent protection of...
Used to provide supplementary protection for people from the risk of electrocution and protection against the risk of an electrical fire and overcurrent protection of...
Used to provide protection for people from the risk of electrocution and protection against the risk of an electrical fire offering selectivity with other instantaneous RCDs.
Add-on and auxiliary contacts (units to be added on to protection devices) allow information to be monitored from a distance about the protection devices. The user can change the function at the moment of installation.
Modular comfort devices are used for manual or electromechanical control of all kinds of electrical devices. Going from the control of heating equipment to lighting in staircases, halls etc.
An extensive range of PIN and FORK type insulated busbars, busbars for Unibis, busbars for auxilaries and accessories. Gain space in enclosures with the GE busbar system. Easy to use - easy to install.